{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_4_sae_flange/sk_sf_sf6_asmtab.prj},{NB=SK SF6 50},{DES=SK SF6 50},{DN=51},{SER=6000 PSI},{FS=2\"},{LW=47},{PN=400 bar},{AF=17},{SF=1.5},{ZNR=SKH DN50 SAE 6000psi S_S.stp},{L=316},{L1=100},{L2=80},{L3=12.6},{B=106.7},{H1=111.35},{H2=53.35},{S=5},{D=67},{G=52},{A=63.3},{C=79.4},{W=4.2},{T=2.8},{PPATH=assemblies/sk_sf_sf6_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/SKSF/SKSF6},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/SKSF/SKSF6}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.